Menu Search

Nylon Slotted Drive Flat Head Machine Screw - Thread Size #2-56; Overall Length 11.1 mm | 0.438 in

Nylon 6/6 #2-56 Flat Slotted Machine Screws are lightweight compared to metal screws and bolts, these are the ideal fastener for mechanically securing materials.
Item code:

020256B043

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.0387
5000 - 9999 $0.0368
10000 - 24999 $0.0352
25000 + $0.0331
Standard pack: 1000

Order in multiple of 1000

Total price:

$38.70

1000 x $0.0387

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Head Height 0.037 in
Countersunk Screw Degree 100
Thread Size #2-56
Material Nylon
Full Material Nylon 6/6
Drive Type Slotted Drive
Head Type Flat Head
Screw Type Machine Screw
Color Natural

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us