Quantity | Unit price |
---|---|
1000 - 4999 | $0.1634 |
5000 - 9999 | $0.1471 |
10000 - 24999 | $0.1324 |
25000 + | $0.1191 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Clamp Style | Push-Lock |
---|---|
Mount Style | Double Grip |
Width | 4.5 mm |
Width | 0.177 in |
Inside Diameter Range | 9.2 - 10.3 mm |
Inside Diameter Range | 0.362 - 0.406 in |
Color | Black |
Material | PA |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.