Quantity | Unit price |
---|---|
100 - 4999 | $0.2257 |
5000 - 9999 | $0.2032 |
10000 - 24999 | $0.1829 |
25000 - 49999 | $0.1646 |
50000 + | $0.1481 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Clamp Style | Push Lock |
---|---|
Mount Style | Quick Assembly |
Width | 5.8 mm |
Width | 0.230 in |
Inside Diameter Range | 21.8 - 25.1 mm |
Inside Diameter Range | 0.859 - 0.989 in |
Color | Black |
Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.