Quantity | Unit price |
---|---|
1000 - 4999 | $0.3542 |
5000 - 9999 | $0.3374 |
10000 - 24999 | $0.3221 |
25000 + | $0.3036 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Height | 5.6 mm |
---|---|
Head Height | 0.219 in |
Thread Length | 4.8 mm |
Thread Length | 0.188 in |
Thread Size | #4-40 [Form] |
Color | Clear |
Material | PC |
Full Material | Polycarbonate |
Screw Type | Machine Screw |
Drive Type | Crossed Drive |
Head Type | Pan Head |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.