Quantity | Unit price |
---|---|
1000 - 4999 | $0.0398 |
5000 - 9999 | $0.038 |
10000 - 24999 | $0.0363 |
25000 + | $0.0343 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Height | 2.3 mm |
---|---|
Head Height | 0.092 in |
Thread Length | 6.4 mm |
Thread Length | 0.250 in |
Thread Size | #6-32 |
Color | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Screw Type | Machine Screw |
Drive Type | Philips Drive |
Head Type | Pan Head |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.