Quantity | Unit price |
---|---|
500 - 999 | $0.0479 |
1000 - 4999 | $0.0431 |
5000 - 9999 | $0.0388 |
10000 + | $0.0349 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Length | 6.4 mm |
---|---|
Thread Length | 0.250 in |
Thread Size | 1/4-20 |
Color | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Screw Type | Machine Screw |
Drive Type | Slotted Drive |
Head Type | Pan Head |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.