Quantity | Unit price |
---|---|
500 - 999 | $0.0507 |
1000 - 4999 | $0.0456 |
5000 - 9999 | $0.041 |
10000 + | $0.0369 |
Head Diameter | 12.3 mm |
---|---|
Head Diameter | 0.483 in |
Head Height | 5 mm |
Head Height | 0.198 in |
Thread Length | 11.1 mm |
Thread Length | 0.438 in |
Thread Size | 1/4-28 |
Color | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Screw Type | Machine Screw |
Drive Type | Crossed Drive |
Head Type | Pan Head |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.