Quantity | Unit price |
---|
Handle Material | Zinc Alloy |
---|---|
Handle Finish | Chrome Plated |
Handle Color | Natural |
Handle Type | Machine Handle |
Handle Shape | Arch |
Mount Type | Screw Mount |
Mount Style | Rear Installation |
Number of Mounting Holes | 2 |
Thread Size | M4 |
Mounting Hole Distance | 64.0 mm |
Mounting Hole Distance | 2.52 in |
Handle Length | 64.0 mm |
Handle Length | 2.52 in |
Grip Height | 16.0 mm |
Grip Height | 16.0 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue