Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Handle Material | Aluminum |
---|---|
Handle Finish | Anodized |
Handle Color | Natural |
Handle Type | Machine Handle |
Handle Shape | Oval |
Handle Style | Ergonomic |
Mount Type | Through Hole |
Mount Style | Front Installation |
Number of Mounting Holes | 2 |
Thread Size | Non Threaded |
Mounting Hole Distance | 500.0 mm |
Mounting Hole Distance | 19.685 in |
Mounting Hole Diameter | 8.5 mm |
Mounting Hole Diameter | 0.335 in |
Handle Length | 500.0 mm |
Handle Length | 19.685 in |
Grip Height | 34.0 mm |
Grip Height | 34.0 mm |
Standard | DIN |
Standard | ISO |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue