Menu Search

Accessory, Middle Bracket - Black

Aluminium Zinc Alloy Female Arch Pull Handle is strong and suitable for use on access cabinets, display equipment, or similar applications.
Item code:

34002501

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $6.23
10 + $5.54
Standard pack: 1

Order in multiple of 1

Total price:

$6.23

1 x $6.23

Specifications

Imperial
Metric
SKU attributes
Handle Material Steel
Handle Color Black
Handle Style Accessory, Middle Bracket
Mount Type Front Install Counterbored Through Hole
Thread Size Non Threaded

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us