| Quantity | Unit price |
|---|---|
| 250 - 999 | $0.6007 |
| 1000 - 4999 | $0.5406 |
| 5000 - 9999 | $0.4866 |
| 10000 - 24999 | $0.4379 |
| 25000 + | $0.3941 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 3.000 in |
|---|---|
| Overall Length | 76.2 mm |
| Thread Size | 1/2-13 |
| Color | Natural |
| Material | Nylon 6/6 |
| Full Material | Polyamide |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue