Quantity | Unit price |
---|---|
1000 - 4999 | $0.1035 |
5000 - 9999 | $0.0986 |
10000 - 24999 | $0.0942 |
25000 + | $0.0894 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Height | 8 mm |
---|---|
Overall Height | 0.313 in |
Wing Spread | 15.9 mm |
Wing Spread | 0.625 in |
Thread Size | #6-32 |
Color | Natural |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.