Quantity | Unit price |
---|---|
1000 - 4999 | $0.1624 |
5000 - 9999 | $0.1547 |
10000 - 24999 | $0.1476 |
25000 + | $0.1391 |
Overall Height | 18 mm |
---|---|
Overall Height | 0.710 in |
Wing Spread | 34.5 mm |
Wing Spread | 1.360 in |
Thread Size | 1/4-20 |
Color | Natural |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.