Menu Search

Wing Nut

Copolyester Wing Nuts suitable for a thread size of 1/4-20 and with an overall height of 11.5 mm | 0.453 in
Item code:

0625020WNC

3500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 $0.258
1000 - 4999 $0.2322
5000 - 9999 $0.2089
10000 + $0.1881
Standard pack: 500

Order in multiple of 500

Total price:

$129.00

500 x $0.258

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Height 0.438 in
Thread Size 1/4-20
Color Clear
Full Material Copolyester

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us