Quantity | Unit price |
---|---|
500 - 999 | $0.2408 |
1000 - 4999 | $0.2168 |
5000 - 9999 | $0.1951 |
10000 + | $0.1756 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Height | 22.9 mm |
---|---|
Overall Height | 0.900 in |
Wing Spread | 44.7 mm |
Wing Spread | 1.760 in |
Thread Size | 7/16-14 |
Color | Natural |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.