Menu Search

Plastic Wing Nuts

In stock

Wing Nuts, commonly known as Butterfly Nuts or a Wingnut, are a type of nut that similarly to Fly Nuts, have two thumb tabs (or wings) on either side of the nuts body. This allows the wing nut to be fastened or removed by hand, with no need for tools. The wings provide additional grip, which makes this process quick and easy.

Our Plastic Wing Nut range features wingnuts that are suitable for imperial and metric threads, including a molded-in locking thread option suitable for applications in need of a higher torque or a more secure assembly.

Material available include; Natural Nylon 6/6 with a flame resistance rating of UL94 V2 and Transparent (Clear) Copolyester that can be used with transparent Polycarbonate (PC) screws.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Thread Size All
Show more Show less
Wing Spread All
Show more Show less
Color All
Material Nylon
45 results
Product SKUs information
Item Code Price range Availability Thread Size Color Material Wing Spread View
$0.1429 - $0.1668 1027000 In stock
1/4-20
Natural
Nylon
1.360 in
$0.1042 - $0.1217 1000 In stock
#4-40
Natural
Nylon
0.625 in
0600632WN $0.1091 - $0.1271 20905 In stock
#6-32
Natural
Nylon
0.900 in
$0.0935 - $0.109 11000 In stock
#10-24
Natural
Nylon
0.875 in
$0.1339 - $0.1563 6000 In stock
#10-32
Natural
Nylon
1.090 in
$0.1339 - $0.1563 72000 In stock
1/4-20
Natural
Nylon
1.090 in
$0.445 - $0.5191 Request the lead time here
5/16-18
Natural
Nylon
1.563 in
$0.4086 - $0.4767 2000 In stock
3/8-24
Natural
Nylon
1.563 in
$0.2508 - $0.4965 4500 In stock
9/16-12
Natural
Nylon
1.760 in
$0.0764 - $0.1049 Request the lead time here
M4
Natural
Nylon
0.63 in
06M060100DWN $0.1224 - $0.1427 5000 In stock
M6
Natural
Nylon
1.169 in
06M060100WN $0.1067 - $0.1463 25000 In stock
M6
Natural
Nylon
1.091 in
$0.1224 - $0.1427 18000 In stock
1/4-20
Natural
Nylon
1.172 in
$0.4086 - $0.4767 Request the lead time here
3/8-16
Natural
Nylon
1.563 in
06M040070DWN $0.0695 - $0.0953 6000 In stock
M4
Natural
Nylon
0.63 in
$0.0869 - $0.1192 2000 In stock
M5
Natural
Nylon
0.898 in
$0.0831 - $0.114 Request the lead time here
#4-40
Natural
Nylon
0.900 in
$0.0918 - $0.1063 1000 In stock
#8-32
Natural
Nylon
0.625 in
$0.1067 - $0.1246 1000 In stock
#10-24
Natural
Nylon
0.875 in
$0.0935 - $0.109 15000 In stock
#10-32
Natural
Nylon
0.875 in
  • of 3
Wing Nut

0625020WN

Price Range
$0.1668 - $0.1429

Stock Levels
1027000 In stock
Attributes
  • Overall Height
    0.710 in
  • Wing Spread
    1.360 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0600440DLWN

Price Range
$0.1217 - $0.1042

Stock Levels
1000 In stock
Attributes
  • Overall Height
    0.313 in
  • Wing Spread
    0.625 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0600632WN

Price Range
$0.1271 - $0.1091

Stock Levels
20905 In stock
Attributes
  • Overall Height
    0.480 in
  • Wing Spread
    0.900 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0601024DECOWN

Price Range
$0.109 - $0.0935

Stock Levels
11000 In stock
Attributes
  • Overall Height
    0.438 in
  • Wing Spread
    0.875 in
  • Thread Size
    #10-24
  • Color
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0601032WNA

Price Range
$0.1563 - $0.1339

Stock Levels
6000 In stock
Attributes
  • Overall Height
    0.630 in
  • Wing Spread
    1.090 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0625020WNA

Price Range
$0.1563 - $0.1339

Stock Levels
72000 In stock
Attributes
  • Overall Height
    0.630 in
  • Wing Spread
    1.090 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Full Material
    Nylon 6/6
N/A

0631218DLWN

Price Range
$0.5191 - $0.445

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.453 in
  • Wing Spread
    1.563 in
  • Thread Size
    5/16-18
  • Color
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0637524DECOWN

Price Range
$0.4767 - $0.4086

Stock Levels
2000 In stock
Attributes
  • Overall Height
    0.453 in
  • Wing Spread
    1.563 in
  • Thread Size
    3/8-24
  • Color
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0656212WN

Price Range
$0.4965 - $0.2508

Stock Levels
4500 In stock
Attributes
  • Overall Height
    0.900 in
  • Wing Spread
    1.760 in
  • Thread Size
    9/16-12
  • Color
    Natural
  • Full Material
    Nylon 6/6
Wing Nut M4 8.0 mm 16.0 mm Nylon Natural

06M040070DLWN

Price Range
$0.1049 - $0.0764

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.315 in
  • Wing Spread
    0.63 in
  • Thread Size
    M4
  • Pitch Diameter
    0.028 in
  • Color
    Natural
Wing Nut M6 13.4 mm 29.7 mm Nylon Natural

06M060100DWN

Price Range
$0.1427 - $0.1224

Stock Levels
5000 In stock
Attributes
  • Overall Height
    0.528 in
  • Wing Spread
    1.169 in
  • Thread Size
    M6
  • Pitch Diameter
    0.039 in
  • Color
    Natural
Wing Nut M6 16.0 mm 27.7 mm Nylon Natural

06M060100WN

Price Range
$0.1463 - $0.1067

Stock Levels
25000 In stock
Attributes
  • Overall Height
    0.63 in
  • Wing Spread
    1.091 in
  • Thread Size
    M6
  • Pitch Diameter
    0.039 in
  • Color
    Natural
Wing Nut

0625020DECOWN

Price Range
$0.1427 - $0.1224

Stock Levels
18000 In stock
Attributes
  • Overall Height
    0.531 in
  • Wing Spread
    1.172 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0637516DECOWN

Price Range
$0.4767 - $0.4086

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.453 in
  • Wing Spread
    1.563 in
  • Thread Size
    3/8-16
  • Color
    Natural
  • Full Material
    Nylon 6/6
Wing Nut M4 8.0 mm 16.0 mm Nylon Natural

06M040070DWN

Price Range
$0.0953 - $0.0695

Stock Levels
6000 In stock
Attributes
  • Overall Height
    0.315 in
  • Wing Spread
    0.63 in
  • Thread Size
    M4
  • Pitch Diameter
    0.028 in
  • Color
    Natural
Wing Nut M5 12.2 mm 22.8 mm Nylon Natural

06M050080WN

Price Range
$0.1192 - $0.0869

Stock Levels
2000 In stock
Attributes
  • Overall Height
    0.48 in
  • Wing Spread
    0.898 in
  • Thread Size
    M5
  • Pitch Diameter
    0.031 in
  • Color
    Natural
Wing Nut

0600440WN

Price Range
$0.114 - $0.0831

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.480 in
  • Wing Spread
    0.900 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0600832DECOWN

Price Range
$0.1063 - $0.0918

Stock Levels
1000 In stock
Attributes
  • Overall Height
    0.313 in
  • Wing Spread
    0.625 in
  • Thread Size
    #8-32
  • Color
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0601024DLWN

Price Range
$0.1246 - $0.1067

Stock Levels
1000 In stock
Attributes
  • Overall Height
    0.438 in
  • Wing Spread
    0.875 in
  • Thread Size
    #10-24
  • Color
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0601032DECOWN

Price Range
$0.109 - $0.0935

Stock Levels
15000 In stock
Attributes
  • Overall Height
    0.438 in
  • Wing Spread
    0.875 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Full Material
    Nylon 6/6