Quantity | Unit price |
---|---|
1 - 324 | $4.0973 |
325 - 649 | $1.8611 |
650 - 1299 | $1.3044 |
1300 - 5199 | $0.7444 |
5200 + | $0.6694 |
Color | Black |
---|---|
Handle Color | Black |
Handle Material | Nylon |
Handle Style | Style 1 |
Mount Type | Rear Female Blind Hole |
Mounting Hole Distance | 101.6 mm |
Mounting Hole Distance | 4.000 in |
Thread Size | Non Threaded |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.