Quantity | Unit price |
---|---|
1 - 99 | $3.8753 |
100 - 199 | $1.7561 |
200 - 399 | $1.2292 |
400 - 5199 | $0.7025 |
5200 + | $0.6328 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Black |
---|---|
Handle Color | Black |
Handle Material | ABS |
Handle Style | Style 2 |
Mount Type | Rear Female Blind Hole |
Mounting Hole Distance | 101.6 mm |
Mounting Hole Distance | 4.000 in |
Thread Size | Non Threaded |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue