Quantity | Unit price |
---|---|
1 - 24 | $17.5298 |
25 - 49 | $7.9778 |
50 - 99 | $5.586 |
100 - 499 | $3.1941 |
500 + | $2.861 |
Overall Length | 119.5 mm |
---|---|
Overall Length | 4.705 in |
Color | Black |
Handle Color | Black |
Handle Material | Nylon |
Handle Style | Type 1 |
Mount Type | Front Counterbored Through Hole |
Base Width | 26 mm |
Base Width | 1.024 in |
Mounting Hole Distance | 93.4 mm |
Mounting Hole Distance | 3.677 in |
Overall Height | 35 mm |
Overall Height | 1.378 in |
Thread Size | Screws not included |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue