Quantity | Unit price |
---|---|
50 + | $5.43 |
Base Width | 30.0 mm |
---|---|
Base Width | 1.181 in |
Mounting Hole Distance | 400.0 mm |
Mounting Hole Distance | 15.748 in |
Overall Height | 55.0 mm |
Overall Height | 2.165 in |
Bar End Material | Black Nylon |
Color | Silver |
Handle Finish | Matte-Anodized |
Handle Material | Aluminum |
Handle Style | Bridge, Grab Handle |
Mount Type | Front Install Counterbored Through Hole |
Specifications | DIN-EN ISO 1043-1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue