Quantity | Unit price |
---|---|
25 + | $29.87 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Height | 107.0 mm |
---|---|
Overall Height | 4.213 in |
Overall Length | 1032.0 mm |
Overall Length | 40.63 in |
Bar End Material | PA |
Color | Black |
Handle Finish | No Finish |
Handle Material | Steel |
Handle Style | Bridge, Grab Handle |
Mount Type | Front Counterbored Through Hole |
Specifications | DIN-EN ISO 1043-1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue