| Quantity | Unit price |
|---|---|
| 1 - 9 | $33.04 |
| 10 + | $27.37 |
| Base Width | 46.0 mm |
|---|---|
| Base Width | 1.811 in |
| Overall Height | 80.0 mm |
| Overall Height | 3.15 in |
| Overall Length | 333.0 mm |
| Overall Length | 13.11 in |
| Bar End Material | PA |
| Color | Silver |
| Handle Finish | No Finish |
| Handle Material | Stainless Steel |
| Handle Style | Bridge, Grab Handle |
| Mount Type | Front Counterbored Through Hole |
| Specifications | DIN-EN ISO 1043-1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue