Quantity | Unit price |
---|---|
25 + | $46.75 |
Base Width | 46.0 mm |
---|---|
Base Width | 1.811 in |
Overall Height | 80.0 mm |
Overall Height | 3.15 in |
Overall Length | 533.0 mm |
Overall Length | 20.984 in |
Bar End Material | Black Nylon |
Color | Silver |
Handle Finish | No Finish |
Handle Material | Stainless Steel |
Handle Style | Bridge, Grab Handle |
Mount Type | Front Install Counterbored Through Hole |
Specifications | DIN-EN ISO 1043-1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue