Quantity | Unit price |
---|---|
1 - 9 | $7.5909 |
10 + | $5.307 |
Base Width | 30 mm |
---|---|
Base Width | 1.181 in |
Overall Height | 55 mm |
Overall Height | 2.165 in |
Overall Length | 199.9 mm |
Overall Length | 7.87 in |
Color | Black |
Handle Material | Nylon |
Handle Style | 30% GF Nylon Mounts |
Mount Type | Front Counterbored Through Hole |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue