Quantity | Unit price |
---|---|
200 - 999 | $0.5025 |
1000 - 4999 | $0.2009 |
5000 - 19999 | $0.0914 |
20000 + | $0.0868 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push Fit;Pull Tab |
---|---|
Full Material | Polyvinyl Chloride |
Color | Black |
Inside Diameter | 5.3 mm |
Inside Diameter | 0.207 in |
Inside Height | 12.7 mm |
Inside Height | 0.500 in |
Maximum Temperature | 176.7 °C |
Maximum Temperature | 350 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.