Quantity | Unit price |
---|---|
1000 - 1999 | $0.123 |
2000 - 4999 | $0.114 |
5000 - 9999 | $0.114 |
10000 + | $0.10 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Classification | Indicative Seal |
---|---|
Seal Type | Pull Tight Seal |
Type | LightLock |
Removability | Tear-off |
Locking Mechanism | Polypropylene |
Strap Material | PP |
Color | Orange |
Tag Length | 33.5 mm |
Tag Length | 1.319 in |
Tag Width | 21.3 mm |
Tag Width | 0.839 in |
Strap Length | 220.0 mm |
Strap Length | 8.661 in |
Overall Length | 253.5 mm |
Overall Length | 9.98 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue