Menu Search

SentryLock with tear-off tab for easy, tool-free removal. Features a spiky steam for improved grip. All-plastic design.
Item code:

1222530

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 1999 $0.191
2000 - 4999 $0.177
5000 - 9999 $0.177
10000 + $0.155
Standard pack: 1000

Order in multiple of 1000

Total price:

$191.00

1000 x $0.191

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Classification Indicative Seal
Seal Type Pull Tight Seal
Type SentryLock
Removability Tear-off
Locking Mechanism Acetal (POM) Locking Jaw
Strap Material PP
Color Red

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us