Quantity | Unit price |
---|---|
1000 - 1999 | $0.124 |
2000 - 4999 | $0.099 |
5000 - 9999 | $0.099 |
10000 + | $0.083 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Classification | Indicative Seal |
---|---|
Seal Type | Pull Tight Seal |
Type | Mini JawLock |
Locking Mechanism | Metal Locking Jaw |
Removability | Tear-off |
Strap Material | Polypropylene |
Color | Green |
Tag Length | 50.0 mm |
Tag Length | 1.969 in |
Tag Width | 18.0 mm |
Tag Width | 0.709 in |
Overall Length | 200.0 mm |
Overall Length | 7.874 in |
Strap Length | 150.0 mm |
Strap Length | 5.906 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue