Quantity | Unit price |
---|---|
10 - 49 | $9.2489 |
50 - 199 | $4.2041 |
200 + | $3.9939 |
Inside Diameter | 120.7 mm |
---|---|
Inside Diameter | 4.750 in |
Length | 50.8 mm |
Length | 2.000 in |
Color | Black |
Full Material | Polyvinyl Chloride |
Material | PVC |
Type | Stator Cap |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue