Quantity | Unit price |
---|---|
10 - 24 | $19.792 |
25 - 99 | $8.9963 |
100 + | $8.5466 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 171.5 mm |
---|---|
Inside Diameter | 6.750 in |
Length | 50.8 mm |
Length | 2.000 in |
Color | Black |
Full Material | Polyvinyl Chloride |
Material | PVC |
Type | Stator Cap |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.