Quantity | Unit price |
---|---|
1 - 1249 | $0.3663 |
1250 - 2499 | $0.2363 |
2500 - 4999 | $0.1848 |
5000 - 9999 | $0.1311 |
10000 - 19999 | $0.1049 |
20000 - 29999 | $0.0997 |
30000 + | $0.0943 |
Base Height | 2.69 mm |
---|---|
Base Height | 0.106 in |
Compatible Hole Diameter Range | 9.8 - 12.7 mm |
Compatible Hole Diameter Range | 0.386 - 0.500 in |
Maximum Compatible Hole Diameter | 12.7 mm |
Maximum Compatible Hole Diameter | 0.500 in |
Minimum Compatible Hole Diameter | 9.8 mm |
Minimum Compatible Hole Diameter | 0.386 in |
Base Material | PVC |
Base Shape | Round |
Color | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue