Quantity | Unit price |
---|---|
1 - 849 | $0.61 |
850 - 1749 | $0.436 |
1750 - 3499 | $0.3059 |
3500 - 6999 | $0.218 |
7000 - 13999 | $0.1741 |
14000 - 20999 | $0.1651 |
21000 + | $0.1574 |
Base Height | 3.2 mm |
---|---|
Base Height | 0.126 in |
Compatible Hole Diameter Range | 12.8 - 15.9 mm |
Compatible Hole Diameter Range | 0.504 - 0.626 in |
Maximum Compatible Hole Diameter | 15.9 mm |
Maximum Compatible Hole Diameter | 0.626 in |
Minimum Compatible Hole Diameter | 12.8 mm |
Minimum Compatible Hole Diameter | 0.504 in |
Base Material | PVC |
Base Shape | Round |
Color | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue