Quantity | Unit price |
---|---|
1 - 1249 | $0.6087 |
1250 - 2499 | $0.3922 |
2500 - 4999 | $0.3044 |
5000 - 9999 | $0.2165 |
10000 - 19999 | $0.1741 |
20000 - 29999 | $0.1651 |
30000 + | $0.1561 |
Base Height | 4.6 mm |
---|---|
Base Height | 0.181 in |
Compatible Hole Diameter Range | 6 - 5.8 mm |
Compatible Hole Diameter Range | 0.236 - 0.228 in |
Maximum Compatible Hole Diameter | 5.8 mm |
Maximum Compatible Hole Diameter | 0.228 in |
Minimum Compatible Hole Diameter | 6 mm |
Minimum Compatible Hole Diameter | 0.236 in |
Base Material | PVC |
Base Shape | Round |
Color | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue