Quantity | Unit price |
---|---|
1 - 1249 | $0.539 |
1250 - 2499 | $0.3861 |
2500 - 4999 | $0.271 |
5000 - 9999 | $0.1939 |
10000 - 19999 | $0.1546 |
20000 - 29999 | $0.1466 |
30000 + | $0.1389 |
Base Height | 4.0 mm |
---|---|
Base Height | 0.157 in |
Compatible Hole Diameter Range | 11.1 - 13.3 mm |
Compatible Hole Diameter Range | 0.437 - 0.524 in |
Maximum Compatible Hole Diameter | 13.3 mm |
Maximum Compatible Hole Diameter | 0.524 in |
Minimum Compatible Hole Diameter | 11.1 mm |
Minimum Compatible Hole Diameter | 0.437 in |
Base Material | PVC |
Base Shape | Round |
Color | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue