Menu Search

Push-Fit Bumpers & Rubber Feet - Bumper

In stock

Bumper Feet, also called Push In Bumpers, can be used as glides, bumpers, closures, slides and stops for a range of applications. These Rubber Bumper Feet had a simple push feet stem that holds the Push In Rubber Feet in place - allowing them to protect surfaces from contact.

Our Push In Rubber Bumpers range includes a wide variety of styles, including;

Break-Away Bumpers that are designed to be pulled from the inside of the chassis. These bumpers have a mounting tab that breaks away after assembly, to save save. Made from Black Silicone Rubber, available with a H Shore A Hardness rating of 40 and 50; Silicone is good for high temperature applications. An ideal alternative to the Break-Away Bumpers, are Blind Install Bumpers that are also made from Silicone Rubber with a 45 Shore A Hardness rating. They feature a cross drive that is molded into the head that allows for quick installation from the outside of the chassis. The user can install with wither a #1 Phillips head screwdriver or a smaller blunt end rod.

The Silicone range extends with Pull Mount Bumpers with a 65 Shore A Hardness rating. Pulled from the inside of the chassis. Black in appearance, the high temperature silicone material help to cushion and prevent skidding.

Also available are Flat and Domed head split-stem bumpers made from Natural Nylon 6. Produced with a split stem portion that makes insertion easy, but removal difficult. As well as being great bumpers, they are also suitable for use as panel plugs.

Continuing our Nylon Bumper range are Standard and Coved Stem Bumpers with a Natural appearance. Used to protect surfaces from contact, they are ideal for sheet metal, wood and tubing.

Flat Head Stem Bumpers are also available, in a choice of Natural Nylon or Black Low Density Polyethylene (LDPE). The flat head gives these bumpers a design that is able to rest against a flat or tangent surface. The step-type or tapered lead on the stem makes insertion easy. A simple press-fit on the shank holds the bumper in place securely.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Show less filters Show more filters
7 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Hole Diameter Base Material Color Base Shape Material Overall Height View
$0.1241 - $0.3443 7851 In stock
0.185 in
LDPE
Black
Round
LDPE
0.313 in
BFSA010A $0.1607 - $0.449 30935 In stock
0.126 in
LDPE
Black
Round
LDPE
0.297 in
$0.1114 - $0.3089 9640 In stock
0.252 in
LDPE
Black
Round
LDPE
0.438 in
$0.1479 - $0.4119 7000 In stock
0.26 in
LDPE
Black
Round
LDPE
0.437 in
$0.2159 - $0.5971 3000 In stock
0.382 in
LDPE
Black
Round
LDPE
0.415 in
BFSA015A $0.1344 - $0.3733 21457 In stock
0.252 in
LDPE
Black
Round
LDPE
0.594 in
BFSA100A $0.1579 - $0.4378 Request the lead time here
0.319 in
LDPE
Black
Round
LDPE
0.415 in
Push-Fit Feet - ; Base Height - 3.18 mm | 0.125 in ; Base Diameter - 12.7 mm | 0.5 in ; Black ; LDPE

BFSA035A

Price Range
$0.3443 - $0.1241

Stock Levels
7851 In stock
Attributes
  • Base Height
    0.125 in
  • Compatible Hole Diameter Range
    0.185 in
  • Compatible Hole Diameter
    0.185 in
  • Maximum Compatible Hole Diameter
    0.185 in
  • Minimum Compatible Hole Diameter
    0.185 in
Push-Fit Feet - ; Base Height - 1.6 mm | 0.063 in ; Base Diameter - 10.3 mm | 0.406 in ; Black ; LDPE

BFSA010A

Price Range
$0.449 - $0.1607

Stock Levels
30935 In stock
Attributes
  • Base Height
    0.063 in
  • Compatible Hole Diameter Range
    0.126 in
  • Compatible Hole Diameter
    0.126 in
  • Maximum Compatible Hole Diameter
    0.126 in
  • Minimum Compatible Hole Diameter
    0.126 in
Push-Fit Feet - ; Base Height - 3.96 mm | 0.156 in ; Base Diameter - 12.7 mm | 0.5 in ; Black ; LDPE

BFSA060A

Price Range
$0.3089 - $0.1114

Stock Levels
9640 In stock
Attributes
  • Base Height
    0.156 in
  • Compatible Hole Diameter Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Maximum Compatible Hole Diameter
    0.252 in
  • Minimum Compatible Hole Diameter
    0.252 in
Push-Fit Feet - ; Base Height - 2.39 mm | 0.094 in ; Base Diameter - 19.05 mm | 0.75 in ; Black ; LDPE

BFSA080A

Price Range
$0.4119 - $0.1479

Stock Levels
7000 In stock
Attributes
  • Base Height
    0.094 in
  • Compatible Hole Diameter Range
    0.26 in
  • Compatible Hole Diameter
    0.26 in
  • Maximum Compatible Hole Diameter
    0.26 in
  • Minimum Compatible Hole Diameter
    0.26 in
Push-Fit Feet - ; Base Height - 4.57 mm | 0.18 in ; Base Diameter - 37.08 mm | 1.46 in ; Black ; LDPE

BFSA110A

Price Range
$0.5971 - $0.2159

Stock Levels
3000 In stock
Attributes
  • Base Height
    0.18 in
  • Compatible Hole Diameter Range
    0.382 in
  • Compatible Hole Diameter
    0.382 in
  • Maximum Compatible Hole Diameter
    0.382 in
  • Minimum Compatible Hole Diameter
    0.382 in
Push-Fit Feet - ; Base Height - 6.35 mm | 0.25 in ; Base Diameter - 12.7 mm | 0.5 in ; Black ; LDPE

BFSA015A

Price Range
$0.3733 - $0.1344

Stock Levels
21457 In stock
Attributes
  • Base Height
    0.25 in
  • Compatible Hole Diameter Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Maximum Compatible Hole Diameter
    0.252 in
  • Minimum Compatible Hole Diameter
    0.252 in
Push-Fit Feet - ; Base Height - 4.57 mm | 0.18 in ; Base Diameter - 25.4 mm | 1 in ; Black ; LDPE

BFSA100A

Price Range
$0.4378 - $0.1579

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.18 in
  • Compatible Hole Diameter Range
    0.319 in
  • Compatible Hole Diameter
    0.319 in
  • Maximum Compatible Hole Diameter
    0.319 in
  • Minimum Compatible Hole Diameter
    0.319 in