Menu Search

Push-Fit Bumpers & Rubber Feet - Bumper

In stock

Bumper Feet, also called Push In Bumpers, can be used as glides, bumpers, closures, slides and stops for a range of applications. These Rubber Bumper Feet had a simple push feet stem that holds the Push In Rubber Feet in place - allowing them to protect surfaces from contact.

Our Push In Rubber Bumpers range includes a wide variety of styles, including;

Break-Away Bumpers that are designed to be pulled from the inside of the chassis. These bumpers have a mounting tab that breaks away after assembly, to save save. Made from Black Silicone Rubber, available with a H Shore A Hardness rating of 40 and 50; Silicone is good for high temperature applications. An ideal alternative to the Break-Away Bumpers, are Blind Install Bumpers that are also made from Silicone Rubber with a 45 Shore A Hardness rating. They feature a cross drive that is molded into the head that allows for quick installation from the outside of the chassis. The user can install with wither a #1 Phillips head screwdriver or a smaller blunt end rod.

The Silicone range extends with Pull Mount Bumpers with a 65 Shore A Hardness rating. Pulled from the inside of the chassis. Black in appearance, the high temperature silicone material help to cushion and prevent skidding.

Also available are Flat and Domed head split-stem bumpers made from Natural Nylon 6. Produced with a split stem portion that makes insertion easy, but removal difficult. As well as being great bumpers, they are also suitable for use as panel plugs.

Continuing our Nylon Bumper range are Standard and Coved Stem Bumpers with a Natural appearance. Used to protect surfaces from contact, they are ideal for sheet metal, wood and tubing.

Flat Head Stem Bumpers are also available, in a choice of Natural Nylon or Black Low Density Polyethylene (LDPE). The flat head gives these bumpers a design that is able to rest against a flat or tangent surface. The step-type or tapered lead on the stem makes insertion easy. A simple press-fit on the shank holds the bumper in place securely.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
52 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Hole Diameter Base Material Color Base Shape Material Overall Height View
BDH025A $0.1291 - $0.4546 Request the lead time here
0.189 in
PA
Natural
Round
Nylon 6
0.203 in
BDH005A $0.0506 - $0.1783 40000 In stock
0.11 in
PA
Natural
Round
Nylon 6
0.203 in
BFS020A $0.1142 - $1.3515 49975 In stock
0.157 in
Nylon
Natural
Round
Nylon
0.173 in
BST010A $0.0608 - $0.3797 Request the lead time here
0.374 in
PA
Natural
Round
Nylon
0.6 in
BFSA010A $0.1607 - $0.449 30935 In stock
0.126 in
LDPE
Black
Round
LDPE
0.297 in
$0.0632 - $0.8898 12306 In stock
0.185 in
Nylon
Natural
Round
Nylon
0.313 in
$0.1114 - $0.3089 Request the lead time here
0.252 in
LDPE
Black
Round
LDPE
0.438 in
BST020A $0.1397 - $0.388 6926 In stock
0.5 in
PA
Natural
Round
Nylon
0.781 in
$0.1479 - $0.4119 9000 In stock
0.26 in
LDPE
Black
Round
LDPE
0.437 in
$0.209 - $1.2998 15405 In stock
0.26 in
PA
Natural
Round
Nylon
0.625 in
$0.2448 - $1.5319 3500 In stock
0.98 in
PA
Natural
Round
Nylon
0.75 in
$0.2316 - $1.4497 5500 In stock
1.126 in
PA
Natural
Round
Nylon
0.495 in
BDS010A $0.0892 - $1.2519 14352 In stock
0.154 in
PA
Natural
Rectangular
Nylon
0.5 in
BFS010A $0.1126 - $1.5818 26000 In stock
0.126 in
Nylon
Natural
Round
Nylon
0.297 in
$0.1082 - $0.3003 Request the lead time here
0.5 in
PA
Natural
Round
Nylon
0.607 in
BFS060A $0.1165 - $1.6414 45000 In stock
0.252 in
Nylon
Natural
Round
Nylon
0.438 in
$0.1243 - $1.7379 11827 In stock
0.26 in
Nylon
Natural
Round
Nylon
0.437 in
BST015A $0.1039 - $0.6498 29000 In stock
0.437 in
PA
Natural
Round
Nylon
0.546 in
$0.1241 - $0.3443 16851 In stock
0.185 in
LDPE
Black
Round
LDPE
0.313 in
$0.2316 - $1.4497 5474 In stock
0.252 in
Nylon
Natural
Square
Nylon
0.57 in
  • of 3
Push-Fit Feet - ; Base Height - 1.27 mm | 0.05 in ; Base Diameter - 8.73 mm | 0.344 in ; Natural ; PA

BDH025A

Price Range
$0.4546 - $0.1291

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.05 in
  • Compatible Hole Diameter Range
    0.189 - 0.217 in
  • Maximum Compatible Hole Diameter
    0.217 in
  • Maximum Panel Thickness
    0.071 in
  • Minimum Compatible Hole Diameter
    0.189 in
Push-Fit Feet - ; Base Height - 2.36 mm | 0.093 in ; Base Diameter - 6.35 mm | 0.25 in ; Natural ; PA

BDH005A

Price Range
$0.1783 - $0.0506

Stock Levels
40000 In stock
Attributes
  • Base Height
    0.093 in
  • Compatible Hole Diameter Range
    0.11 - 0.126 in
  • Maximum Compatible Hole Diameter
    0.126 in
  • Maximum Panel Thickness
    0.063 in
  • Minimum Compatible Hole Diameter
    0.11 in
Push-Fit Feet - ; Base Height - 1.07 mm | 0.042 in ; Base Diameter - 7.8 mm | 0.307 in ; Natural ; Nylon

BFS020A

Price Range
$1.3515 - $0.1142

Stock Levels
49975 In stock
Attributes
  • Base Height
    0.042 in
  • Compatible Hole Diameter Range
    0.157 - 0.157 in
  • Compatible Hole Diameter
    0.157 in
  • Maximum Compatible Hole Diameter
    0.157 in
  • Minimum Compatible Hole Diameter
    0.157 in
Push-Fit Feet - Base Height - 7.62 mm | 0.3 in ; Overall Height - 15.24 mm | 0.6 in ; Maximum Compatible Hole Diameter - 9.5 mm | 0.374 in ; Minimum Compatible Hole Diameter - 4.7 mm | 0.187 in

BST010A

Price Range
$0.3797 - $0.0608

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.3 in
  • Compatible Hole Diameter Range
    0.374 in
  • Compatible Hole Diameter
    0.189 in
  • Maximum Compatible Hole Diameter
    0.374 in
  • Minimum Compatible Hole Diameter
    0.374 in
Push-Fit Feet - ; Base Height - 1.6 mm | 0.063 in ; Base Diameter - 10.3 mm | 0.406 in ; Black ; LDPE

BFSA010A

Price Range
$0.449 - $0.1607

Stock Levels
30935 In stock
Attributes
  • Base Height
    0.063 in
  • Compatible Hole Diameter Range
    0.126 in
  • Compatible Hole Diameter
    0.126 in
  • Maximum Compatible Hole Diameter
    0.126 in
  • Minimum Compatible Hole Diameter
    0.126 in
Push-Fit Feet - ; Base Height - 3.18 mm | 0.125 in ; Base Diameter - 12.7 mm | 0.5 in ; Natural ; Nylon

BFS035A

Price Range
$0.8898 - $0.0632

Stock Levels
12306 In stock
Attributes
  • Base Height
    0.125 in
  • Compatible Hole Diameter Range
    0.185 in
  • Compatible Hole Diameter
    0.185 in
  • Maximum Compatible Hole Diameter
    0.185 in
  • Minimum Compatible Hole Diameter
    0.185 in
Push-Fit Feet - ; Base Height - 3.96 mm | 0.156 in ; Base Diameter - 12.7 mm | 0.5 in ; Black ; LDPE

BFSA060A

Price Range
$0.3089 - $0.1114

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.156 in
  • Compatible Hole Diameter Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Maximum Compatible Hole Diameter
    0.252 in
  • Minimum Compatible Hole Diameter
    0.252 in
Push-Fit Feet - Base Height - 7.52 mm | 0.296 in ; Overall Height - 19.84 mm | 0.781 in ; Maximum Compatible Hole Diameter - 12.7 mm | 0.5 in ; Minimum Compatible Hole Diameter - 4.7 mm | 0.187 in

BST020A

Price Range
$0.388 - $0.1397

Stock Levels
6926 In stock
Attributes
  • Base Height
    0.296 in
  • Compatible Hole Diameter Range
    0.5 in
  • Compatible Hole Diameter
    0.189 in
  • Maximum Compatible Hole Diameter
    0.5 in
  • Minimum Compatible Hole Diameter
    0.5 in
Push-Fit Feet - ; Base Height - 2.39 mm | 0.094 in ; Base Diameter - 19.05 mm | 0.75 in ; Black ; LDPE

BFSA080A

Price Range
$0.4119 - $0.1479

Stock Levels
9000 In stock
Attributes
  • Base Height
    0.094 in
  • Compatible Hole Diameter Range
    0.26 in
  • Compatible Hole Diameter
    0.26 in
  • Maximum Compatible Hole Diameter
    0.26 in
  • Minimum Compatible Hole Diameter
    0.26 in
Push-Fit Feet - Base Height - 4.75 mm | 0.187 in ; Overall Height - 15.88 mm | 0.625 in ; Maximum Compatible Hole Diameter - 7.4 mm | 0.291 in ; Minimum Compatible Hole Diameter - 6.7 mm | 0.265 in

BSS015A

Price Range
$1.2998 - $0.209

Stock Levels
15405 In stock
Attributes
  • Base Height
    0.187 in
  • Compatible Hole Diameter Range
    0.26 - 0.291 in
  • Maximum Compatible Hole Diameter
    0.291 in
  • Maximum Panel Thickness
    0.311 in
  • Minimum Compatible Hole Diameter
    0.26 in
Push-Fit Feet - Base Height - 12.7 mm | 0.5 in ; Overall Height - 19.05 mm | 0.75 in ; Maximum Compatible Hole Diameter - 24.9 mm | 0.98 in ; Minimum Compatible Hole Diameter - 6.4 mm | 0.250 in

BST070A

Price Range
$1.5319 - $0.2448

Stock Levels
3500 In stock
Attributes
  • Base Height
    0.5 in
  • Compatible Hole Diameter Range
    0.98 in
  • Compatible Hole Diameter
    0.252 in
  • Maximum Compatible Hole Diameter
    0.98 in
  • Minimum Compatible Hole Diameter
    0.98 in
Push-Fit Feet - Base Height - 4.19 mm | 0.165 in ; Overall Height - 12.57 mm | 0.495 in ; Maximum Compatible Hole Diameter - 28.6 mm | 1.126 in ; Minimum Compatible Hole Diameter - 8.1 mm | 0.320 in

BST100A

Price Range
$1.4497 - $0.2316

Stock Levels
5500 In stock
Attributes
  • Base Height
    0.165 in
  • Compatible Hole Diameter Range
    1.126 in
  • Compatible Hole Diameter
    0.319 in
  • Maximum Compatible Hole Diameter
    1.126 in
  • Minimum Compatible Hole Diameter
    1.126 in
Push-Fit Feet - ; Base Height - 3.18 mm | 0.125 in ; Base Diameter - 25.4 mm | 1 in ; Natural ; PA

BDS010A

Price Range
$1.2519 - $0.0892

Stock Levels
14352 In stock
Attributes
  • Base Height
    0.125 in
  • Compatible Hole Diameter Range
    0.154 - 0.189 in
  • Maximum Compatible Hole Diameter
    0.189 in
  • Minimum Compatible Hole Diameter
    0.154 in
  • Overall Height
    0.5 in
Push-Fit Feet - ; Base Height - 1.6 mm | 0.063 in ; Base Diameter - 10.31 mm | 0.406 in ; Natural ; Nylon

BFS010A

Price Range
$1.5818 - $0.1126

Stock Levels
26000 In stock
Attributes
  • Base Height
    0.063 in
  • Compatible Hole Diameter Range
    0.126 in
  • Compatible Hole Diameter
    0.126 in
  • Maximum Compatible Hole Diameter
    0.126 in
  • Minimum Compatible Hole Diameter
    0.126 in
Push-Fit Feet - Base Height - 1.6 mm | 0.063 in ; Overall Height - 15.42 mm | 0.607 in ; Maximum Compatible Hole Diameter - 12.7 mm | 0.5 in ; Minimum Compatible Hole Diameter - 5.1 mm | 0.200 in

BST027A

Price Range
$0.3003 - $0.1082

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.063 in
  • Compatible Hole Diameter Range
    0.5 in
  • Compatible Hole Diameter
    0.201 in
  • Maximum Compatible Hole Diameter
    0.5 in
  • Minimum Compatible Hole Diameter
    0.5 in
Push-Fit Feet - ; Base Height - 3.96 mm | 0.156 in ; Base Diameter - 12.7 mm | 0.5 in ; Natural ; Nylon

BFS060A

Price Range
$1.6414 - $0.1165

Stock Levels
45000 In stock
Attributes
  • Base Height
    0.156 in
  • Compatible Hole Diameter Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Maximum Compatible Hole Diameter
    0.252 in
  • Minimum Compatible Hole Diameter
    0.252 in
Push-Fit Feet - ; Base Height - 2.39 mm | 0.094 in ; Base Diameter - 19.05 mm | 0.75 in ; Natural ; Nylon

BFS080A

Price Range
$1.7379 - $0.1243

Stock Levels
11827 In stock
Attributes
  • Base Height
    0.094 in
  • Compatible Hole Diameter Range
    0.26 in
  • Compatible Hole Diameter
    0.26 in
  • Maximum Compatible Hole Diameter
    0.26 in
  • Minimum Compatible Hole Diameter
    0.26 in
Push-Fit Feet - Base Height - 3.18 mm | 0.125 in ; Overall Height - 13.87 mm | 0.546 in ; Maximum Compatible Hole Diameter - 11.1 mm | 0.437 in ; Minimum Compatible Hole Diameter - 3.2 mm | 0.125 in

BST015A

Price Range
$0.6498 - $0.1039

Stock Levels
29000 In stock
Attributes
  • Base Height
    0.125 in
  • Compatible Hole Diameter Range
    0.437 in
  • Compatible Hole Diameter
    0.126 in
  • Maximum Compatible Hole Diameter
    0.437 in
  • Minimum Compatible Hole Diameter
    0.437 in
Push-Fit Feet - ; Base Height - 3.18 mm | 0.125 in ; Base Diameter - 12.7 mm | 0.5 in ; Black ; LDPE

BFSA035A

Price Range
$0.3443 - $0.1241

Stock Levels
16851 In stock
Attributes
  • Base Height
    0.125 in
  • Compatible Hole Diameter Range
    0.185 in
  • Compatible Hole Diameter
    0.185 in
  • Maximum Compatible Hole Diameter
    0.185 in
  • Minimum Compatible Hole Diameter
    0.185 in
Push-Fit Feet - Base Height - 3.05 mm | 0.12 in ; Overall Height - 14.48 mm | 0.57 in ; Maximum Compatible Hole Diameter - 6.4 mm | 0.252 in ; Minimum Compatible Hole Diameter - 6.4 mm | 0.252 in

BST135A

Price Range
$1.4497 - $0.2316

Stock Levels
5474 In stock
Attributes
  • Base Height
    0.12 in
  • Compatible Hole Diameter Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Maximum Compatible Hole Diameter
    0.252 in
  • Minimum Compatible Hole Diameter
    0.252 in