Push-Fit Rivet Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The incorporated push rivets quickly and easily install into pre-drilled holes. These feet are removable.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Compatible Hole Diameter | Compatible Panel Thickness Range | View |
---|---|---|---|---|---|
$0.2751 - $0.5633 | 8100 In stock |
0.165 in
4.2 mm
|
|
||
$0.477 - $1.0036 | 36900 In stock |
0.305 in
7.7 mm
|
|
||
FF-006-P4X7B | $0.2499 - $0.5116 | 6300 In stock |
0.165 in
4.2 mm
|
|
|
FF-005-P4X6B | $0.2751 - $0.7319 | 282 In stock |
0.165 in
4.2 mm
|
|
|
$0.1998 - $0.4174 | 6900 In stock |
0.146 in
3.7 mm
|
|
||
SFF-028 | $0.6643 - $1.476 | 6000 In stock |
0.305 in
7.7 mm
|
|
|
$0.3536 - $0.6833 | 8500 In stock |
0.305 in
7.7 mm
|
|
||
FSR-1 | $0.2432 - $0.2909 | Request the lead time here |
0.146 in
3.7 mm
|
|
|
FF-009-P4X6B | $0.3913 - $0.8009 | 5000 In stock |
0.165 in
4.2 mm
|
|
|
FBR-1 | $0.4297 - $0.514 | 3000 In stock |
|
|
|
SFF-023 | $0.3561 - $0.9538 | 15800 In stock |
0.305 in
7.7 mm
|
|
|
$0.2362 - $0.4931 | 9600 In stock |
0.146 in
3.7 mm
|
|
||
FF-005-P4X5B | $0.2751 - $0.7319 | Request the lead time here |
0.165 in
4.2 mm
|
|
|
FF-006-P4X8B | $0.2499 - $0.5116 | 1000 In stock |
0.165 in
4.2 mm
|
|
|
$0.2362 - $0.4931 | 6900 In stock |
0.146 in
3.7 mm
|
|
||
$0.2532 - $0.3029 | 20000 In stock |
0.165 in
4.2 mm
|
|
||
$0.4159 - $0.8512 | 15400 In stock |
|
|
||
$0.2499 - $0.5116 | 4300 In stock |
0.205 in
5.2 mm
|
|
||
$0.3913 - $0.8009 | 5900 In stock |
0.165 in
4.2 mm
|
|
||
$0.3515 - $0.9354 | 3900 In stock |
0.165 in
4.2 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.