Quantity | Unit price |
---|---|
1 - 249 | $2.2715 |
250 - 499 | $1.8174 |
500 - 999 | $1.3629 |
1000 - 4999 | $0.9087 |
5000 - 9999 | $0.8633 |
10000 + | $0.8178 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Diameter | 18.5 mm |
---|---|
Fitting Diameter | 0.728 in |
Fitting Height | 25.0 mm |
Fitting Height | 0.984 in |
Flange Diameter | 20.0 mm |
Flange Diameter | 0.787 in |
Color | Yellow |
Compatible Thread Sizes (All) | M20 x 1.5, 1/2” x 14 |
Fitting Style | Push-Fit |
Full Material | Polypropylene/Fiber And Polyethylene /Casing |
Head Shape | Central Pull Tab |
Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.