Quantity | Unit price |
---|---|
1 - 99 | $1.1855 |
100 - 199 | $0.5934 |
200 - 999 | $0.2377 |
1000 - 9999 | $0.1054 |
10000 - 19999 | $0.1002 |
20000 - 29999 | $0.095 |
30000 + | $0.0896 |
Fitting Diameter | 6.3 mm |
---|---|
Fitting Diameter | 0.248 in |
Fitting Height | 4 mm |
Fitting Height | 0.157 in |
Flange Diameter | 9.6 mm |
Flange Diameter | 0.378 in |
Color | Natural |
Fitting Style | Push-In |
Full Material | Low-Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue