Quantity | Unit price |
---|---|
1 - 124 | $0.7328 |
125 - 499 | $0.3663 |
500 - 2999 | $0.0652 |
3000 - 5999 | $0.062 |
6000 - 8999 | $0.0589 |
9000 + | $0.0555 |
Fitting Diameter | 9.3 mm |
---|---|
Fitting Diameter | 0.366 in |
Fitting Height | 4.5 mm |
Fitting Height | 0.177 in |
Flange Diameter | 14 mm |
Flange Diameter | 0.551 in |
Color | Natural |
Fitting Style | Push-In |
Full Material | Low-Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue