Quantity | Unit price |
---|---|
1 - 299 | $1.5017 |
300 - 599 | $0.7509 |
600 - 2999 | $0.2997 |
3000 - 29999 | $0.1336 |
30000 - 59999 | $0.1267 |
60000 - 89999 | $0.1201 |
90000 + | $0.1134 |
Fitting Diameter | 20.5 mm |
---|---|
Fitting Diameter | 0.807 in |
Fitting Height | 10.7 mm |
Fitting Height | 0.421 in |
Flange Diameter | 30 mm |
Flange Diameter | 1.181 in |
Color | Natural |
Fitting Style | Push-In |
Full Material | Low-Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue