Quantity | Unit price |
---|---|
1 - 499 | $1.4623 |
500 - 999 | $0.7313 |
1000 - 4999 | $0.2923 |
5000 - 49999 | $0.1302 |
50000 - 99999 | $0.1238 |
100000 - 149999 | $0.1171 |
150000 + | $0.1105 |
Fitting Diameter | 21.2 mm |
---|---|
Fitting Diameter | 0.835 in |
Fitting Height | 7.5 mm |
Fitting Height | 0.295 in |
Flange Diameter | 25 mm |
Flange Diameter | 0.984 in |
Color | Natural |
Fitting Style | Push-In |
Full Material | Low-Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.