Quantity | Unit price |
---|---|
1 - 24 | $3.2092 |
25 - 49 | $1.6048 |
50 - 99 | $0.642 |
100 - 999 | $0.2846 |
1000 - 1999 | $0.271 |
2000 - 2999 | $0.2575 |
3000 + | $0.2422 |
Fitting Diameter | 23 mm |
---|---|
Fitting Diameter | 0.906 in |
Fitting Height | 19.3 mm |
Fitting Height | 0.760 in |
Flange Diameter | 27.4 mm |
Flange Diameter | 1.079 in |
Color | Natural |
Fitting Style | Push-In |
Full Material | Low-Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue