Quantity | Unit price |
---|---|
1 - 124 | $1.9377 |
125 - 249 | $0.9675 |
250 - 499 | $0.3875 |
500 - 2999 | $0.1711 |
3000 - 5999 | $0.1636 |
6000 - 8999 | $0.1546 |
9000 + | $0.1461 |
Fitting Diameter | 25.5 mm |
---|---|
Fitting Diameter | 1.004 in |
Fitting Height | 7.5 mm |
Fitting Height | 0.295 in |
Flange Diameter | 28 mm |
Flange Diameter | 1.102 in |
Color | Natural |
Fitting Style | Push-In |
Full Material | Low-Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue