Quantity | Unit price |
---|---|
1 - 49 | $4.5717 |
50 - 99 | $2.3009 |
100 - 499 | $0.9159 |
500 - 4999 | $0.4073 |
5000 - 9999 | $0.3875 |
10000 - 14999 | $0.3663 |
15000 + | $0.3468 |
Fitting Diameter | 27.5 mm |
---|---|
Fitting Diameter | 1.083 in |
Fitting Height | 12 mm |
Fitting Height | 0.472 in |
Flange Diameter | 34.8 mm |
Flange Diameter | 1.370 in |
Color | Natural |
Fitting Style | Push-In |
Full Material | Low-Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue