Quantity | Unit price |
---|---|
1 - 149 | $4.6626 |
150 - 299 | $2.3313 |
300 - 1499 | $0.931 |
1500 - 14999 | $0.4133 |
15000 - 29999 | $0.3937 |
30000 - 44999 | $0.3725 |
45000 + | $0.3528 |
Fitting Diameter | 36.5 mm |
---|---|
Fitting Diameter | 1.437 in |
Fitting Height | 15 mm |
Fitting Height | 0.591 in |
Flange Diameter | 42 mm |
Flange Diameter | 1.654 in |
Color | Natural |
Fitting Style | Push-In |
Full Material | Low-Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue