Quantity | Unit price |
---|---|
1 - 24 | $10.0517 |
25 - 49 | $5.0258 |
50 - 99 | $2.0134 |
100 - 999 | $0.8932 |
1000 - 1999 | $0.8493 |
2000 - 2999 | $0.8054 |
3000 + | $0.76 |
Fitting Diameter | 50.5 mm |
---|---|
Fitting Diameter | 1.988 in |
Fitting Height | 14 mm |
Fitting Height | 0.551 in |
Flange Diameter | 57 mm |
Flange Diameter | 2.244 in |
Color | Natural |
Fitting Style | Push-In |
Full Material | Low-Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue