Quantity | Unit price |
---|---|
1 - 24 | $12.0499 |
25 - 49 | $6.025 |
50 - 99 | $2.407 |
100 - 999 | $1.0704 |
1000 - 1999 | $1.0174 |
2000 - 2999 | $0.9643 |
3000 + | $0.9098 |
Fitting Diameter | 52.5 mm |
---|---|
Fitting Diameter | 2.067 in |
Fitting Height | 14 mm |
Fitting Height | 0.551 in |
Flange Diameter | 60 mm |
Flange Diameter | 2.362 in |
Color | Natural |
Fitting Style | Push-In |
Full Material | Low-Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.