Quantity | Unit price |
---|
Fitting Diameter | 86.5 mm |
---|---|
Fitting Diameter | 3.406 in |
Fitting Height | 17.4 mm |
Fitting Height | 0.685 in |
Flange Diameter | 99.3 mm |
Flange Diameter | 3.909 in |
Color | Natural |
Fitting Style | Push-In |
Full Material | Low-Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue