Quantity | Unit price |
---|---|
1 - 49 | $9.5824 |
50 - 499 | $4.269 |
500 - 999 | $4.0419 |
1000 - 1499 | $3.8451 |
1500 - 1999 | $3.6181 |
2000 + | $3.4061 |
Fitting Diameter | 110.5 mm |
---|---|
Fitting Diameter | 4.350 in |
Fitting Height | 18 mm |
Fitting Height | 0.709 in |
Flange Diameter | 130 mm |
Flange Diameter | 5.118 in |
Color | Natural |
Fitting Style | Push-In |
Full Material | Low-Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue